IESNA:LM-63-2002
[TEST]P1389366
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-850-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30616.5
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
218.3 302.3 470.2 898.5 1965.0 2829.9 3501.7 4064.3 4652.1 5332.3 6197.2 7297.2 8800.4 11361.5 14678.5 18272.5 22404.0 25259.1 
26115.6 25133.1 22891.0 20791.7 18776.3 16290.7 10631.0 5424.7 2880.3 2191.7 1998.6 1965.0 1923.0 1444.3 713.8 537.4 176.3 67.2 0.0 
218.3 293.9 453.5 923.7 1931.4 2871.9 3493.3 4047.5 4643.7 5382.7 6205.6 7288.8 8817.2 11210.4 14754.0 18398.5 22286.4 25158.3 
26216.3 25301.0 23084.2 21018.4 18809.9 16290.7 10882.9 5323.9 2947.4 2216.9 2007.0 1956.6 1923.0 1452.7 705.4 529.0 176.3 67.2 0.0 
218.3 293.9 436.7 848.1 1780.2 2712.3 3484.9 4022.3 4652.1 5374.3 6205.6 7305.6 8674.4 10605.8 13889.1 17936.6 22261.2 25334.6 
26661.4 26233.1 24352.1 22513.1 19943.6 17122.1 12562.3 6566.7 3543.7 2443.6 2065.7 1956.6 1906.2 1729.8 722.2 512.2 209.9 84.0 0.0 
218.3 285.5 419.9 739.0 1561.9 2460.4 3358.9 3988.7 4593.3 5290.3 6163.6 7062.1 8195.8 9640.1 12134.1 16072.4 21035.2 25385.0 27257.6 
27450.7 26476.7 25317.8 23294.1 19464.9 14871.6 8783.6 4836.8 2997.8 2233.7 1973.4 1855.8 1713.0 722.2 461.9 235.1 109.2 0.0 
218.3 285.5 386.3 613.0 1242.8 2099.3 3023.0 3795.6 4383.4 5097.2 5827.7 6617.1 7616.3 8640.8 10001.2 12444.8 16719.0 22689.5 27140.0 
28693.5 28324.1 27501.1 27341.6 26040.0 21345.9 13847.1 7204.9 4240.6 2645.1 1889.4 1511.5 1352.0 831.3 419.9 293.9 159.5 0.0 
218.3 277.1 352.7 512.2 873.3 1620.7 2468.8 3308.5 4064.3 4668.9 5382.7 6146.8 6902.6 7834.7 8867.5 10253.1 12318.8 16106.0 22613.9 
28105.7 30297.4 30003.5 28995.8 29482.9 28819.5 25317.8 15577.0 6894.2 3233.0 1872.6 1217.6 932.1 705.4 394.7 327.5 226.7 0.0 
218.3 268.7 319.1 403.1 579.4 940.5 1629.1 2368.0 3207.8 4005.5 4710.9 5357.5 6121.6 6927.8 7750.7 8825.6 10269.9 12285.2 15232.7 
20153.5 26535.4 31061.6 32413.5 31775.4 31431.1 31481.4 29231.0 20422.2 8968.3 3426.1 1377.2 848.1 629.8 503.8 411.5 335.9 0.0 
218.3 251.9 285.5 327.5 403.1 520.6 747.4 1167.2 1805.4 2519.2 3258.1 4089.5 4895.6 5718.6 6524.7 7406.4 8514.9 9841.6 11605.1 14015.1 
17575.5 22093.3 27568.3 32581.5 33790.7 33144.1 32413.5 29919.6 23848.3 13015.8 5601.0 1855.8 881.7 671.8 545.8 470.2 0.0 
218.3 251.9 285.5 319.1 386.3 487.0 688.6 1066.5 1654.3 2326.0 3065.0 3854.4 4685.7 5517.0 6340.0 7213.3 8288.1 9564.5 11294.4 13780.0 
17029.7 21337.5 26737.0 31943.3 33824.3 33211.3 32279.2 29978.3 24981.9 14485.3 6365.1 2124.5 881.7 688.6 571.0 495.4 0.0 
218.3 243.5 260.3 277.1 293.9 327.5 369.5 453.5 571.0 780.9 1125.2 1578.7 2166.5 2779.5 3518.5 4307.8 5206.3 6381.9 7725.5 9438.6 11756.2 
14250.2 17625.9 21589.4 26871.3 30305.8 28827.9 24704.8 18910.7 12805.9 8481.3 5055.2 2787.9 1343.6 571.0 554.2 0.0 
218.3 226.7 235.1 235.1 235.1 235.1 235.1 235.1 235.1 251.9 268.7 302.3 344.3 411.5 487.0 613.0 789.3 1074.9 1503.1 2158.1 3090.2 4114.7 5265.1 6121.6 
6852.2 8279.7 10437.8 11428.7 10286.7 8095.0 5903.3 4198.6 2628.4 990.9 151.2 50.4 0.0 
218.3 226.7 226.7 218.3 218.3 209.9 201.5 193.1 193.1 193.1 193.1 193.1 201.5 209.9 226.7 243.5 285.5 361.1 503.8 730.6 1058.1 1318.4 1326.8 1074.9 
915.3 1184.0 1939.8 2863.5 2964.2 2216.9 1209.2 579.4 235.1 92.4 42.0 25.2 0.0 
218.3 218.3 209.9 201.5 193.1 193.1 176.3 167.9 159.5 159.5 159.5 151.2 151.2 142.8 142.8 142.8 151.2 167.9 218.3 327.5 436.7 445.1 277.1 176.3 126.0 109.2 
92.4 92.4 84.0 75.6 67.2 42.0 33.6 33.6 25.2 25.2 0.0 
218.3 209.9 193.1 176.3 167.9 167.9 151.2 142.8 126.0 109.2 100.8 92.4 84.0 75.6 58.8 50.4 42.0 33.6 33.6 33.6 25.2 16.8 16.8 8.4 8.4 8.4 16.8 16.8 8.4 16.8 16.8 16.8 16.8 
16.8 25.2 25.2 0.0 
218.3 193.1 176.3 159.5 151.2 134.4 117.6 92.4 75.6 67.2 50.4 42.0 25.2 25.2 16.8 16.8 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 8.4 16.8 16.8 
16.8 0.0 
218.3 184.7 159.5 142.8 134.4 109.2 92.4 67.2 50.4 33.6 25.2 16.8 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 16.8 16.8 
0.0 
218.3 176.3 151.2 134.4 117.6 92.4 67.2 50.4 33.6 16.8 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 8.4 
0.0 
218.3 176.3 151.2 126.0 109.2 84.0 58.8 42.0 25.2 16.8 8.4 0.0 0.0 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 
0.0 
218.3 176.3 151.2 126.0 100.8 84.0 50.4 33.6 25.2 8.4 0.0 0.0 16.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 
0.0 
218.3 176.3 151.2 126.0 100.8 84.0 58.8 42.0 25.2 8.4 0.0 25.2 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
218.3 176.3 151.2 126.0 109.2 84.0 58.8 42.0 33.6 16.8 16.8 25.2 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 0.0 
0.0 
218.3 176.3 151.2 126.0 100.8 84.0 58.8 42.0 33.6 16.8 16.8 33.6 16.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 
0.0 
